Catalog navigation
Selección de modelo CAD
Propiedades del filtro

1 06A11012PCB
CODE: 06A11012PCB
TYPE: A113 04 12 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 4 mm
TUBEODIN: 5/32" in
N: 12
G: - g
OZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
2 06A13010PCB
CODE: 06A13010PCB
TYPE: A113 06 10 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 6 mm
TUBEODIN: 1/4" in
N: 10
G: 427 g
OZ: 15.062 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
3 06A14008PCB
CODE: 06A14008PCB
TYPE: A113 08 08 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 8 mm
TUBEODIN: 5/16" in
N: 8
G: - g
OZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
4 06A21020PCB
CODE: 06A21020PCB
TYPE: A213 04 20 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 4 mm
TUBEODIN: 5/32" in
N: 20
G: - g
OZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
5 06A23014PCB
CODE: 06A23014PCB
TYPE: A213 06 14 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 6 mm
TUBEODIN: 1/4" in
N: 14
G: - g
OZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
6 06A24010PCB
CODE: 06A24010PCB
TYPE: A213 08 10 PRESA+COPERCHIO+BLOCCO
MAT: PARA
TUBEOD: 8 mm
TUBEODIN: 5/16" in
N: 10
G: 471.4 g
OZ: 16.628 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
Preview - Generation
Previsualización
Oferta
3D
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales