Catalog navigation
CAD模型选择
过滤设置

1 06A11012S
CODE: 06A11012S
TYPE: A113 04 12 Spina
MAT: PARA
A: 94 mm
AIN: 3.701 in
DTUBO: 4 mm
DTUBOIN: 5/32" in
N: 12
G: 318 g
GOZ: 11.217 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
2 06A13010S
CODE: 06A13010S
TYPE: A113 06 10 Spina
MAT: PARA
A: 94 mm
AIN: 3.701 in
DTUBO: 6 mm
DTUBOIN: 1/4" in
N: 10
G: 339 g
GOZ: 11.958 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
3 06A14008S
CODE: 06A14008S
TYPE: A113 08 08 Spina
MAT: PARA
A: 94 mm
AIN: 3.701 in
DTUBO: 8 mm
DTUBOIN: 5/16" in
N: 8
G: 355 g
GOZ: 12.522 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
4 06A21020S
CODE: 06A21020S
TYPE: A213 04 20 Spina
MAT: PARA
A: 121 mm
AIN: 4.764 in
DTUBO: 4 mm
DTUBOIN: 5/32" in
N: 20
G: 425 g
GOZ: 14.991 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
5 06A23014S
CODE: 06A23014S
TYPE: A213 06 14 Spina
MAT: PARA
A: 121 mm
AIN: 4.764 in
DTUBO: 6 mm
DTUBOIN: 1/4" in
N: 14
G: 495 g
GOZ: 17.461 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
6 06A24010S
CODE: 06A24010S
TYPE: A213 08 10 Spina
MAT: PARA
A: 121 mm
AIN: 4.764 in
DTUBO: 8 mm
DTUBOIN: 5/16" in
N: 10
G: 432 g
GOZ: 15.238 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
7 06A31024S
CODE: 06A31024S
TYPE: A313 04 24 Spina
MAT: PARA
A: - mm
AIN: - in
DTUBO: 4 mm
DTUBOIN: 5/32" in
N: 24
G: - g
GOZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
8 06A33020S
CODE: 06A33020S
TYPE: A313 06 20 Spina
MAT: PARA
A: - mm
AIN: - in
DTUBO: 6 mm
DTUBOIN: 1/4" in
N: 20
G: 715.6 g
GOZ: 25.242 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
9 06A34016S
CODE: 06A34016S
TYPE: A313 08 16 Spina
MAT: PARA
A: - mm
AIN: - in
DTUBO: 8 mm
DTUBOIN: 5/16" in
N: 16
G: - g
GOZ: - oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 15 bar
WPP: 218 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
10 06V03006S
CODE: 06V03006S
TYPE: A013 06 06 Spina
MAT: PARA
A: 73 mm
AIN: 2.874 in
DTUBO: 6 mm
DTUBOIN: 1/4" in
N: 6
G: 364 g
GOZ: 12.840 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 7 bar
WPP: 102 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
11 06V04004S
CODE: 06V04004S
TYPE: A013 08 04 Spina
MAT: PARA
A: 73 mm
AIN: 2.874 in
DTUBO: 8 mm
DTUBOIN: 5/16" in
N: 4
G: 330 g
GOZ: 11.640 oz
WT: -20 ÷ 70 °C
WTF: -4 ÷ 158 °F
WP: 7 bar
WPP: 102 psi
TV: -99 kPA
CONF1: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处