Catalog navigation
CAD model selection
Filter settings

1 H0800010
NAME: H0800010
CODE: H0800010
TYPE: HP90 04 00
MAT: Zinc Plated Steel
VAR_TUBO: 4 mm
L1: 53 mm
L1IN: 2.087 in
G: 9,4 g
OZ: .332 oz
WT: -20 ÷ 80 °C
WTF: -4 ÷ 176 °F
WP: 250 bar
WPP: 3626 psi
CONF1: RoHS
AF: Lubrication installations
NN: 0 mm
2 H0800030
NAME: H0800030
CODE: H0800030
TYPE: HP90 06 00
MAT: Zinc Plated Steel
VAR_TUBO: 6 mm
L1: 59 mm
L1IN: 2.323 in
G: 12,1 g
OZ: .427 oz
WT: -20 ÷ 80 °C
WTF: -4 ÷ 176 °F
WP: 250 bar
WPP: 3626 psi
CONF1: RoHS
AF: Lubrication installations
NN: 0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices