Catalog navigation
CAD model selection
Filter settings

1 27100102
CODE: 27100102
TYPE: PU10-11 00 14
MAT: Brass Nickel Plated
D1: 1/4
D2: 23.5 mm
D2IN: .925 in
L1: 13 mm
L1IN: .512 in
L2: 56.5 mm
L2IN: 2.224 in
CH: 20 mm
HEX: .787 in
G: 90.9 g
OZ: 3.206 oz
WT: -20 ÷ 80 °C
WTF: -4 ÷ 176 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
2 27100103
CODE: 27100103
TYPE: PU10-11 00 38
MAT: Brass Nickel Plated
D1: 3/8
D2: 23.5 mm
D2IN: .925 in
L1: 13 mm
L1IN: .512 in
L2: 56.5 mm
L2IN: 2.224 in
CH: 20 mm
HEX: .787 in
G: 99.3 g
OZ: 3.503 oz
WT: -20 ÷ 80 °C
WTF: -4 ÷ 176 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
3 27100104
CODE: 27100104
TYPE: PU10-11 00 12
MAT: Brass Nickel Plated
D1: 1/2
D2: 23.5 mm
D2IN: .925 in
L1: 17 mm
L1IN: .669 in
L2: 59.5 mm
L2IN: 2.343 in
CH: 24 mm
HEX: .945 in
G: 129.2 g
OZ: 4.557 oz
WT: -20 ÷ 80 °C
WTF: -4 ÷ 176 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices