Catalog navigation
Selección de modelo CAD
Propiedades del filtro

1 I7100202
CODE: I7100202
TYPE: PUX10-12 00 14
MAT: 316L Stainless Steel
D1: 1/4
D2: 23.5 mm
D2IN: .925 in
L1: 12.5 mm
L1IN: .492 in
L2: 57.5 mm
L2IN: 2.264 in
HEX: 21 mm
HEXIN: .827 in
G: - g
OZ: - oz
WT: -20 ÷ 150 °C
WTF: -4 ÷ 302 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
2 I7100203
CODE: I7100203
TYPE: PUX10-12 00 38
MAT: 316L Stainless Steel
D1: 3/8
D2: 23.5 mm
D2IN: .925 in
L1: 12.5 mm
L1IN: .492 in
L2: 58.5 mm
L2IN: 2.303 in
HEX: 21 mm
HEXIN: .827 in
G: - g
OZ: - oz
WT: -20 ÷ 150 °C
WTF: -4 ÷ 302 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales