Catalog navigation
CAD model selection
Filter settings

1 I7101002
CODE: I7101002
TYPE: PUX10-20 00 14
MAT: 316L Stainless Steel
D1: 1/4
L1: 42 mm
L1IN: 1.654 in
HEX: 14 mm
HEXIN: .551 in
G: 23.3 g
OZ: .551 oz
WT: -20 ÷ 150 °C
WTF: -4 ÷ 302 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
2 I7101003
CODE: I7101003
TYPE: PUX10-20 00 38
MAT: 316L Stainless Steel
D1: 3/8
L1: 42 mm
L1IN: 1.654 in
HEX: 18 mm
HEXIN: .709 in
G: - g
OZ: - oz
WT: -20 ÷ 150 °C
WTF: -4 ÷ 302 °F
WP: 15 bar
WPP: 218 psi
CONF2: RoHS
AF: Pneumatic Equipments for welding, painting, marble and wood processings
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices